IESNA:LM-63-2002
[TEST]P947957
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6311
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
691.4 755.1 824.5 898.2 961.9 1015.3 1055.8 1079.5 1083.4 1071.8
1059.7 1058.8 1066.2 1082.1 1119.6 1213 1445.2 1793.7 2104.3 2342.9
2526.5 2699.6 2856 3002.9 3101.5 2959.4 2395.5 1675.7 1158.8 779.3
328.7 104.2 49.5 21.5 6.9 0 0
691.4 756.4 829.7 900.7 964.9 1018.3 1061.4 1085.1 1088.6 1078.2
1064.9 1064.4 1070 1086.4 1124.7 1198 1397.8 1737.7 2084.1 2331.3
2522.1 2714.3 2861.2 3005 3111.4 3019.7 2497.6 1783.4 1214.3 808.1
349.8 113.3 57.7 25.4 9 0 0
691.4 755.6 826.6 895.1 956.3 1007.1 1046.3 1070.9 1073.5 1064.4
1054.5 1052.8 1058.8 1075.2 1111.8 1180.3 1342.7 1649 1993.6 2261.5
2459.7 2668.2 2865.9 3047.3 3200.6 3244.5 2893 2251.2 1518.9 986.5
456.6 180.1 101.2 56 25.8 8.6 0
691.4 750.4 816.3 881.8 936.9 983.9 1021.4 1040.7 1047.2 1043.3
1036 1035.1 1040.3 1048.1 1069.6 1113.1 1187.2 1357.8 1649 1983.3
2280.5 2556.6 2838.3 3103.7 3357.4 3555.6 3689.5 3700.3 3468.5 2751.7
1546.5 553.5 222.3 118.9 54.7 12.5 0
691.4 741.8 799.9 859.8 911.9 956.3 991.6 1015.3 1026.1 1028.7
1028.2 1030.8 1038.2 1045 1058.8 1090.3 1145.4 1228.6 1384.1 1646.8
1990.2 2356.7 2725.5 3109.3 3425.9 3724.9 4018.2 4346 4601.5 4413.7
3491.8 1923.4 756.9 338.6 143 14.6 0
691.4 737 788.3 840 887.4 930.9 966.2 993.8 1008.9 1019.6
1027.4 1039.9 1058.8 1073.9 1088.1 1110.5 1158.3 1235 1352.2 1495.6
1707.1 1984.1 2299.4 2638 2987.4 3374.6 3807.1 4315 5014.6 5430.3
4968.1 3734.3 2031.1 724.6 180.1 10.3 0
691.4 734.5 784.9 837 883.1 926.6 964.1 991.2 1007.6 1017.9
1028.7 1041.2 1059.3 1075.2 1092 1117 1163.5 1238.9 1356.9 1509
1711.9 1983.3 2291.3 2622.9 2979.2 3370.8 3812.7 4347.3 5013.7 5405.3
4900.4 3662.8 2021.2 739.2 177.9 11.6 0
691.4 725.8 767.2 812.4 855.9 898.2 936.1 967.9 990.8 1008.4
1027 1049.4 1073.9 1094.6 1114.8 1143.7 1190.2 1262.2 1369 1514.6
1699.8 1926.4 2198.2 2511.4 2865.5 3263.9 3699 4169 4746.2 5187.3
4584.2 2862.9 1298.8 442 105.1 9 0
691.4 720.2 751.3 787 825.8 865 903.8 937.8 968.8 995.9
1024.4 1051.5 1077.4 1100.2 1126 1163.5 1217.4 1300.5 1425.4 1596
1821.7 2091 2403.3 2744.4 3091.6 3456.9 3832.1 4230.6 4626.9 4760.4
4229.7 2834.9 1219.5 365.7 147.3 40.9 0
691.4 710.3 732.7 758.6 790.9 826.2 860.7 896.4 929.2 962.3
995.9 1026.5 1052.4 1079.9 1109.2 1144.1 1198.4 1285.4 1419.8 1615.8
1870.8 2165 2479.9 2799.1 3117 3436.2 3764.9 4079.8 4223.3 3949.7
3110.1 1560.2 421.3 159.8 87 24.1 0
691.4 700 711.2 729.3 753.4 779.7 811.1 841.7 874.9 905.9
942.1 977 1011.4 1047.6 1085.1 1129.9 1191.5 1287.1 1431 1646
1928.1 2262.8 2585.9 2864.2 3105 3332.9 3518.1 3562 3338 2727.2
1701.5 622 124.9 38.3 13.4 4.7 0
691.4 694.8 699.6 713.4 733.2 755.1 781.4 808.6 837.8 869.3
902.9 937.4 975.3 1014 1057.1 1108.8 1176.4 1275.9 1415.5 1606.8
1863.1 2160.3 2433 2602.7 2680.7 2694.9 2637.2 2454.5 2119.8 1625.3
956.7 325.7 74.1 21.1 6 2.6 0
691.4 687.9 688.4 695.7 709 725.4 745.2 766.3 787.4 807.3
829.2 849.5 873.2 896 921 951.1 995.5 1065.3 1175.6 1336.2
1542.6 1751.9 1896.2 1916.5 1801 1586.5 1279.8 898.6 512.2 234.3
100.4 37.9 14.2 5.6 2.6 0.4 0
691.4 675.9 666.8 661.7 657.4 649.6 636.2 615.1 587.1 554
516.1 476 435.9 400.2 372.6 352.4 337.7 332.1 361 427.8
501.8 562.6 559.1 460.9 323.1 215.4 149 103.8 69.4 43.1
27.1 17.2 8.6 3.4 0.9 0 0
691.4 664.7 644 618.2 581.1 535 480.7 420 355.4 292.1
246 221.8 216.7 218.8 226.2 232.6 237.8 238.2 232.6 221
208.1 195.1 181.4 166.3 146.5 121.9 95.2 68.5 51.3 37.5
24.1 14.2 5.6 2.2 0.9 0 0
691.4 654.8 617.7 568.2 500.1 425.6 347.6 278.7 239.1 225.7
218.8 212.8 208.1 203.3 200.7 199 196.9 192.1 181.8 166.7
151.6 136.6 121.9 105.1 88.3 73.7 62.9 53.4 42.2 28.9
14.6 7.3 3.4 1.3 0 0 0
691.4 644.9 592.7 513.5 425.6 336.4 266.2 239.5 231.8 225.3
218.8 212.4 205.9 199.4 190 179.2 166.7 152.1 136.1 120.6
106 93 82.7 74.5 66.8 59.4 51.7 40.9 28 19
12.5 6.9 3 1.3 0 0 0
691.4 638.8 567.8 475.1 370.9 283 247.3 239.9 233 225.7
219.7 212.4 204.6 195.1 183.1 168 151.6 134.8 117.2 99.9
85.7 76.7 70.2 64.2 57.7 51.3 43.9 34.9 27.6 22
15.9 10.3 3.4 0.4 0 0 0
691.4 630.2 543.6 433.8 326.1 262.3 248.1 241.2 234.3 227
220.6 213.7 205.5 194.3 179.2 163.3 143.9 124.5 103.4 88.3
78.4 72.4 67.6 62.5 56.9 50 41.4 34 28.4 22.4
16.4 10.3 3 0 0 0 0
691.4 629.4 535.9 417.8 308.9 259.8 250.7 243.4 236.1 229.2
222.3 214.5 206.3 194.3 179.6 160.2 138.3 116.3 98.2 84.4
75.8 70.2 65 59.4 53 44.8 35.8 29.7 24.1 18.5
12.5 6.9 1.7 0 0 0 0
691.4 629.4 530.3 409.2 301.5 259.8 252.4 245.1 236.9 229.2
222.3 215 206.8 196 182.2 163.3 140 116.7 96.9 82.3
73.7 68.5 63.3 57.3 50 39.6 30.6 25.4 20.7 15.5
9.9 3.9 0.4 0 0 0 0
691.4 631.5 532.9 410.5 301.5 259.8 252.4 245.1 237.4 230
222.7 215.4 207.6 197.3 183.5 162.4 139.1 115 95.2 81
73.2 68.1 62.5 56.9 49.1 37 28.9 24.1 19 13.8
8.6 3 0 0 0 0 0
